Knowledge Search
Download document () of 20
Discontinued

V48M28T75N4

Eaton NEMA 4 General Purpose Distribution Transformer 75 kVA TENV NEMA 4 XFMR 3PH, 480-208Y/120, 150C Rise, Aluminum Windings

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T75N4
UPC
786680226618
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Insulation
220 °C
Type
Ventilated transformer
Wiring connection
280B

Performance Ratings

Frequency rating
60 Hz
Kva Rating
4 at +2.5% FCAN, 4 at -2.5% FCBN
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise

Miscellaneous

Weathershield
Not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.