Knowledge Search
Download document () of 20
We make what matters work*

V48M31F15CU

Eaton General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 220Y/127V, 115°C, 15 kVA, Cu windings, Frame: 912B, uses WS38

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M31F15CU
UPC
786680055423
Product Length/Depth
16.5 in
Product Height
30 in
Product Width
23 in
Product Weight
219 lb
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Design
DT-3
Frame
912B
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
15 kVA
Primary voltage
480 V
Secondary Voltage
220Y/127 V
Temperature rise
115 °C rise

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.