Knowledge Search
Download document () of 20
We make what matters work*

V65W-SC

Eaton Crouse-Hinds series V-Spring telescoping light pole, 316 stainless steel, Wall mount, Installed cover for locking collar

General specifications

Product Name
Eaton Crouse-Hinds series V-Spring telescoping light pole
Catalog Number
V65W-SC
UPC
662276522534
Product Length/Depth
84 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
61 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Mounting style
Wall
Material
316 stainless steel
Special features
Installed cover for locking collar

Export product specification