Download document () of 20

VGE1B36A22SX

Female square flange receptacle for 22 #12 contacts, insulator orientation X; VGE1B36A22SX

General specifications

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1B36A22SX
Product Length/Depth
57 mm
Product Height
57 mm
Product Width
48 mm
Product Weight
184 g

Product specifications

Environmental conditions
Fire & Smoke
Flammability rating UL94 V0
RoHS
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
Y
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
A22
Shell continuity
20.0
Shell material
Aluminium
Shell size
36
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
22
Number of cavity #12
22
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.