Download document () of 20
We make what matters work*

VMVL-7-C2-R3A1-UNV1-M3

Eaton Crouse-Hinds series Champ VMVL Intelligent LED light fixture, Cool white, Dimmable, No guard, Heat and impact resistant glass lens, 7000 lumens, 136 lm/W, Die cast alum, Ceiling mt, Type III optics, 3/4", 100-277 Vac, 127-250 Vdc, 50W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL Intelligent LED light fixture
Catalog Number
VMVL-7-C2-R3A1-UNV1-M3
UPC
662277166287
Product Length/Depth
13 in
Product Height
8 in
Product Width
16 in
Product Weight
12 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 2
Class III
Class I, Zone 2
Class II, Division 2
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
7000
Wattage
50W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
136
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.