Knowledge Search
Download document () of 20
We make what matters work*

VP42170

Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture
Catalog Number
VP42170
UPC
662276416147
Product Length/Depth
49.81 in
Product Height
5 in
Product Width
7 in
Product Weight
12.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
32W
Material
Fiberglass-reinforced polyester
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.