Download document () of 20
We make what matters work*

VR1208R

1200VA Voltage Regulator - Automatic voltage regulation with surge protection

General specifications

Product Name
Eaton Tripp Lite series power conditioner
Catalog Number
VR1208R
UPC
037332144386
Product Length/Depth
5.32 in
Product Height
3.74 in
Product Width
6.69 in
Product Weight
2.8 lb
Compliances
RoHS

Product specifications

Frequency rating
60 Hz
Voltage rating
120V
Wattage
504
Input Voltage
120 VAC
Voltage Regulation Description
Maintains usable 120V nominal output to sensitive electronics during brownouts and overvoltages. Input voltages between 111V~129V are passed through unchanged.
Output voltage
120V
Outlets
4 AVR / Surge NEMA 5-15R outlets; 4 Surge-only NEMA 5-15R outlets
AC Suppression Joule Rating
80
Amperage Rating
4
Output Capacity Details
500W max on AVR outlets, 600W max on surge-only pass through
Cord Length
3 ft
Form Factors Supported
Small Tower
Front Panel LEDs
3 LEDs (Power, Boost, Cut)
Material
Plastic
Overvoltage Correction
Input voltages over 130V (+/-3V) are reduced by 10%
Plug Feature
Straight Plug
Undervoltage Correction
Input voltages below 110V (+/-3V) are boosted by 10%
Outlet Details
4 AVR / Surge NEMA 5-15R outlets; 4 Surge-only NEMA 5-15R outlets
Receptacle Color
BLACK
Housing Color
Black
Frequency Compatability
60 Hz
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual with warranty information
VR1208R Line Conditioner
Input Nominal Voltage
120 VAC
Product Highlights
8 NEMA 5-15R outlets, 3-ft. (0.91 m) AC cord
Maintains regulated 120V nominal output over an input range of 100 to 145V
1200 VA
LEDs display boost, cut and normal operation
Automatic voltage regulation (AVR) and AC surge suppression
Nominal Output Voltage
120V

Export product specification