Eaton Crouse-Hinds series Vaporgard VF junction box, Fluorescent, Copper-free aluminum, Ceiling, wall mount, 4 hubs, 3 plugs, 1/2"
| Product Name |
Eaton Crouse-Hinds series condulet VXF outlet box
|
| Catalog Number |
VXF10
|
| UPC |
782274702803
|
| Product Length/Depth |
5 in
|
| Product Height |
5.6 in
|
| Product Width |
3.8 in
|
| Product Weight |
1.2 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of hubs |
4
|
| Number of plugs |
3
|
| Trade size |
1/2"
|
| Mounting Method |
Pendant Mount
|
| Material |
Copper-free aluminum
|