Knowledge Search
Download document () of 20
We make what matters work*

VXF20SS

Eaton Crouse-Hinds series Condulet VXF junction box, Stainless steel, X shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet VXF junction box
Catalog Number
VXF20SS
UPC
662276478275
Product Length/Depth
4.5 in
Product Height
2.19 in
Product Width
4.5 in
Product Weight
3.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X

Product specifications

Shape
X
Trade size
3/4"
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.