Download document () of 20

W14L C04030

Eaton Crouse-Hinds series Cable-Gard W series lifting/stretching reel, Lift, 30 ft, Steel, 4 conductors, Weathertight, 600 Vac, #12 AWG

General specifications

Product Name
Eaton Crouse-Hinds series Cable-Gard W series lifting/stretching reel
Catalog Number
W14L C04030
UPC
782274098784
Product Length/Depth
13.75 in
Product Height
16.25 in
Product Width
6.12 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
Special features
Weathertight
Voltage rating
600 Vac
Cable length
30 ft
Material
Steel
Number of conductors
3
Wire size
#16 AWG
Application
Retrieve

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.