Download document () of 20
We make what matters work*

WCLA2520V1-1R0-R

Chip IND 1.0uH 1.01A SMT 2 Pad

General specifications

Product Name
Eaton WCLA2520 chip inductor
Catalog Number
WCLA2520V1-1R0-R
UPC
051712035224
Product Length/Depth
2.9 mm
Product Height
2.1 mm
Product Width
2.5 mm
Product Weight
0.036 g
Compliances
RoHS Compliant

Product specifications

Mounting
SMT
IRMS
1 A
Package Quantity
2000
Temperature rating
-55 °C to +125 °C max
Resistance
130 mOhms
Inductance
1 μH
Self resonant frequency
345 Mega Hertz
Q Value
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.