Download document () of 20
We make what matters work*

WD-7650

Eaton Plug, 10A, 15A, Two-pole, Grey, Nema 1-15P

General specifications

Product Name
Eaton plug
Catalog Number
WD-7650
EAN
7506229002601
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
1.8 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON PLUG
Type
Plug
Amperage Rating
10A, 15A
NEMA configuration
1-15P
Phase
Single-phase
Number of poles
Two-pole
Color
Gray

Export product specification