Knowledge Search
Download document () of 20

WER-3

Eaton Bussmann series Type WER telecommunication fuse, 32 Vdc, 3 A, Non Indicating, Flat

General specifications

Product Name
Eaton Bussmann series Type WER telecommunication fuse
Catalog Number
WER-3
UPC
051712731300
Product Length/Depth
1.39 in
Product Height
1.63 in
Product Width
0.45 in
Product Weight
0.3 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
3 A
Voltage rating
32 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.