Knowledge Search
Download document () of 20
We make what matters work*

WER-5

Eaton Bussmann series Type WER telecommunication fuse, 32 Vdc, 5 A, Non Indicating, Flat

General specifications

Product Name
Eaton Bussmann series Type WER telecommunication fuse
Catalog Number
WER-5
UPC
051712731317
Product Length/Depth
1.39 in
Product Height
1.63 in
Product Width
0.45 in
Product Weight
0.3 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
5 A
Voltage rating
32 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.