Download document () of 20
We make what matters work*
To be discontinued

WIU-2X

Eaton non-metallic while-in-use weather protective cover, Self-closing, 3.25 in depth, Extra duty, Surface mount, Gray, Multiple Configurations, Wet, Polycarbonate, Single-gang, Horizontal, vertical, Standard

General specifications

Product Name
Eaton While-in-Use cover
Catalog Number
WIU-2X
UPC
032664739576
Product Length/Depth
3.45 in
Product Height
6.57 in
Product Width
5.7 in
Product Weight
0.838 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Special features
Self-closing, 3.25 in depth, Extra duty
Type
While-in-use weather protective cover
Cutout
Multiple Configurations
Orientation
Horizontal, vertical
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.