Knowledge Search
Download document () of 20
We make what matters work*

WIU1W1

Eaton Crouse-Hinds series extra duty while-in-use cover, White, 2.25" deep, Polycarbonate, Horizontal/vertical, 16:1 configuration, Single-gang, Universal mounting

General specifications

Product Name
Eaton Crouse-Hinds series extra duty while-in-use cover
Catalog Number
WIU1W1
UPC
662276947894
Product Length/Depth
6 in
Product Height
2.64 in
Product Width
4.1 in
Product Weight
0.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Number of gangs
Single-gang
Mounting direction
Horizontal/vertical
Number of configurations using inserts and movable hinges
16:1
Color
White
Depth
2.25"
Material
Polycarbonate
Special features
Universal mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.