Knowledge Search
Download document () of 20
We make what matters work*

WIU2DW1

Eaton Crouse-Hinds series extra duty while-in-use cover, White, 3.125" deep, Polycarbonate, Vertical, 55:1 configuration, Two-gang

General specifications

Product Name
Eaton Crouse-Hinds series extra duty while-in-use cover
Catalog Number
WIU2DW1
UPC
662276947979
Product Length/Depth
6.1 in
Product Height
3.5 in
Product Width
5.63 in
Product Weight
0.48 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Number of gangs
Two-gang
Mounting direction
Vertical
Number of configurations using inserts and movable hinges
55:1
Color
White
Depth
3.125"
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.