Knowledge Search
Download document () of 20
We make what matters work*

WIUS1VG1

Eaton Crouse-Hinds series extra duty low profile while-in-use cover, Gray, 1.562" deep, Polycarbonate, Vertical, Single-gang

General specifications

Product Name
Eaton Crouse-Hinds series extra duty low profile while-in-use cover
Catalog Number
WIUS1VG1
UPC
662276948099
Product Length/Depth
5.83 in
Product Height
1.89 in
Product Width
3.58 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Number of gangs
Single-gang
Mounting direction
Vertical
Color
Gray
Depth
1.562"
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.