Knowledge Search
Download document () of 20
We make what matters work*

WP42870

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry ,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T12HO RDC,Non-metallic end caps,Standard end cap with one strain relief connector ,2-lamp,120-277 Vac,48W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP42870
UPC
662276416581
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Material
Non-metallic end caps
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard end cap with one strain relief connector
Wattage
48W
Entry size
1/2"
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.