Knowledge Search
Download document () of 20
We make what matters work*

WP82770

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,50/60 Hz,8 ft lamp,Acrylic lens,T8HO RDC,Non-metallic end caps,Standard end cap with one strain relief connector,2-lamp,120-277 Vac,96W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP82770
UPC
662276416697
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Material
Non-metallic end caps
Lamp length
8 ft
Number of lamps
2-lamp
Light type
T8HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard end cap with one strain relief connector
Wattage
96W
Entry size
1/2"
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.