Knowledge Search
Download document () of 20
We make what matters work*

WP82872

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,8 ft,Acrylic lens,T12HO RDC,Non-metallic end caps,Center stud end cap with one strain relief connector and hanger brackets ,2-lamp,120-277 Vac,96W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP82872
UPC
662276416734
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Material
Non-metallic end caps
Lamp length
8 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Ctr stud, 1 strain relief and hanger brackets
Wattage
96W
Entry size
1/2"
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.