Knowledge Search
Download document () of 20
We make what matters work*

WR5462W

Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle,#14-10 AWG,20A,Flush,250V,Back and Side,White,Brass,Weather resistant,High-impact nylon face,Glass-filled nylon base,6-20R,Duplex,Screw,Nylon,Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle
Catalog Number
WR5462W
UPC
032664759062
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.19 lb
Certifications
UL 498
cULus Listed

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
250V
Contact material
Brass
Features
Weather resistant
Auto-grounding
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Environmental conditions
Damp/wet
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
Core pack
Environmental resistance
Weather resistant
Color
White
Connection type
Screw
Allowable wire size
Side or Back Wiring :#10-14 Copper or Copper Clad Aluminum
NEMA configuration
6-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Glass-filled nylon base
High-impact nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español