Knowledge Search
Download document () of 20
We make what matters work*

WTC1502

Eaton Crouse-Hinds series service entrance cable connector, 0.740-1.235" cable opening, Zinc die cast, Watertight, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series service entrance cable connector
Catalog Number
WTC1502
UPC
662277036313
Product Weight
0.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Cable opening (min/max)
0.740-1.235 in
Trade size
1-1/2"
Material
Zinc die cast
Special features
Watertight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.