Knowledge Search
Download document () of 20
We make what matters work*

WTC2001

Eaton Crouse-Hinds series service entrance cable connector, 0.705-1.195" cable opening, Zinc die cast, Watertight, 2"

General specifications

Product Name
Eaton Crouse-Hinds series service entrance cable connector
Catalog Number
WTC2001
UPC
662277036320
Product Weight
0.89 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Cable opening (min/max)
0.705-1.195 in
Trade size
2"
Material
Zinc die cast
Special features
Watertight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.