Knowledge Search
Download document () of 20
We make what matters work*

X125M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, X shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
X125M
UPC
784564003034
Product Length/Depth
9.1 in
Product Height
4.43 in
Product Width
2.55 in
Product Weight
4.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
X
Trade size
1-1/4"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.