Download document () of 20
We make what matters work*
Discontinued

X220MG

Eaton Moeller series Surface metal range (XTRA) - Wiring Devices. Fused connection unit, 13A, unswitched

General specifications

Product Name
Eaton Moeller series Surface metal range (XTRA) - Wiring devices
Catalog Number
X220MG
EAN
5010826130626
Product Length/Depth
90 mm
Product Height
55 mm
Product Width
90 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Certifications
BS EN 60669-1
IEC 60669-1

Product specifications

Degree of protection
IP20
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Recommended back box depth - min
35 mm
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Connection unit
  • Xtra Surface Metal
Amperage Rating
13 A
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Color
Other
Number of gangs
1
Fixing centers
60.3 mm
Front plate color/finishing
Gray (epoxy powder coating for corrosion resistance)
Front plate depth
9.6 mm
Front plate material
High quality steel
Front plate/module dimensions
86 mm x 86 mm
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.