Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

X23312

Eaton Bussmann series dual row terminal block marker strip, Twelve-pole

General specifications

Product Name
Eaton Bussmann series dual row terminal block marker strip
Catalog Number
X23312
UPC
051712167994
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
1.31 in
Product Weight
0.29 lb
Compliances
Not Applicable
RoHS Compliant

Physical details

Number of poles
Twelve-pole
Type
Top Marker Strip

General information

Used with
Used with TB200 and TB200HB Series

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.