Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, X shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
X27
|
| UPC |
782274745800
|
| Product Length/Depth |
6.25 in
|
| Product Height |
3.5 in
|
| Product Width |
2 in
|
| Product Weight |
1.93 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
X
|
| Trade size |
3/4"
|
| Material |
Feraloy iron alloy
|