Download document () of 20
We make what matters work*

X415MG

Eaton Moeller series Surface metal range (XTRA) - Wiring Devices. Socket outlet, 15A, 1G, switched

General specifications

Product Name
Eaton Moeller series Surface metal range (XTRA) - Wiring devices
Catalog Number
X415MG
EAN
5010826130718
Product Length/Depth
55 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.282 kg
Compliances
RoHS conform
Certifications
BS 546

Product specifications

Features
Protective contact
Halogen free
Fitted with:
Child-protection
Loop through function
On/Off switch
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Sockets Xtra Surface Metal
Amperage Rating
15A
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Surface protection
Lacquered
Material quality
Aluminum
Switch type
Single-pole
Mounting method
Surface mounted (plaster)
Color
Aluminum
Fastening type
Mounting with screw
Connection type
Screwed terminal
Number of gangs
1
Number of socket outlets (switchable)
1
Number of units
1
RAL-number (Akin)
0
Recommended back box depth - min
35 mm
Fixing centers
60.3 mm
Base color
Gray
Base material
Thermoplastic
Special power supply
No special power supply
Terminal material
Brass
Built-in installation box depth - min
35 mm
Fault current rating
250 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
13 A
Nominal voltage - max
240 V
Number of active pins (flat)
0
Number of active pins (round)
0
Number of modules (module system)
0
Number of phases
2
Degree of protection (IP)
IP20
Front plate color/finishing
Gray (epoxy powder coating for corrosion resistance)
Front plate depth
9.6 mm
Imprint/indication
Other
Front plate material
High quality steel
Front plate/module dimensions
86 mm x 86 mm
Material
Metal
Urea
Rocker color
White
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)
Model
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.