Knowledge Search
Download document () of 20
We make what matters work*

X55

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, X shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
X55
UPC
662277008600
Product Length/Depth
8.25 in
Product Height
2.5 in
Product Width
2.49 in
Product Weight
1.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
X
Conduit type
Rigid/IMC
Trade size
1-1/2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.