Knowledge Search
Download document () of 20
We make what matters work*

X67

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, X shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
X67
UPC
782274746807
Product Length/Depth
9.19 in
Product Height
5.19 in
Product Width
3.13 in
Product Weight
6.2 lb
Certifications
UL514B
UL50E
CSA C22.2 No. 18

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
X
Trade size
2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.