Download document () of 20
We make what matters work*

XCELR

Eaton motion sensor (PIR), Radio, Plastic, White,

General specifications

Product Name
Eaton motion sensor
Catalog Number
XCELR
EAN
5060096852254
Product Length/Depth
55 mm
Product Height
120 mm
Product Width
55 mm
Product Weight
0.15 kg
Certifications
CE marking

Product specifications

Channels
1
Characteristic
Other
Compliance
Independently certified to EN50131 & INCERT
Connection
Radio
Cover monitoring
Yes
Current normal
0.04 mA
Detection angle - min
90 °
Detection range - max
12 m
Detection range
90 °
Free space radio range
1000 m
Operating humidity - max
95 %
Operating current
0.04 mA
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Operating voltage - max
3 V
Operating voltage - min
2.4 V
Pet tolerant
No
Power supply
2.4 V
Type of detector
Motion (PIR)
Radio system
Yes
Replacement battery code
2 x AA Alkaline
Tamper protection
Yes
Transmission power
10 mW
Type of messaging
Passive infrared
VdS
None
Battery type
Not applicable
Battery quantity
0
Mounting Method
Surface
Surface mounting

Export product specification