Download document () of 20
We make what matters work*

XCELW

Eaton motion sensor (PIR), Wired, Plastic, White,

General specifications

Product Name
Eaton motion sensor
Catalog Number
XCELW
EAN
5060096852278
Product Length/Depth
55 mm
Product Height
120 mm
Product Width
55 mm
Product Weight
0.1 kg
Certifications
CE marking

Product specifications

Channels
Not applicable
Characteristic
Other
Compliance
Independently certified to EN50131 & INCERT
Connection
Wired
Cover monitoring
Yes
Detection angle - min
90 °
Detection range - max
12 m
Detection range
90 °
Operating humidity - max
93 %
Operating current
0.015 mA
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Operating voltage - max
16 V
Operating voltage - min
9 V
Pet tolerant
No
Power supply
12 V
Type of detector
Motion (PIR)
Radio system
No
Replacement battery code
Not applicable
Tamper protection
Yes
Type of messaging
Passive infrared
VdS
None
Battery type
Not applicable
Battery quantity
0
Mounting Method
Surface mounting
Surface

Export product specification