Download document () of 20
We make what matters work*

XCELWPT

Motion (PIR), Wired, Pet tolerant, Plastic, White

General specifications

Product Name
Eaton motion sensor
Catalog Number
XCELWPT
EAN
5060096852285
Product Length/Depth
55 mm
Product Height
120 mm
Product Width
55 mm
Product Weight
0.1 kg
Certifications
CE marking

Product specifications

Channels
Not applicable
Characteristic
Other
Compliance
Independently certified to EN50132
Connection
Wired
Cover monitoring
Yes
Detection angle - min
90 °
Detection range - max
9 m
Detection range
90 °
Operating humidity - max
93 %
Operating current
15 mA
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Operating voltage - max
16 V
Operating voltage - min
9 V
Pet tolerant
Yes
Power supply
12 V
Type of detector
Motion (PIR)
Radio system
No
Replacement battery code
Not applicable
Tamper protection
Yes
Type of messaging
Passive infrared
VdS
None
Battery type
Not applicable
Battery quantity
0
Mounting Method
Surface mounting
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.