Knowledge Search
Download document () of 20
We make what matters work*

XDT3C3

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 3 kVA, Painted steel, Three-phase, 480 Vac, 240 Vac, Copper windings, Resin encapsulated

General specifications

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3C3
UPC
662276445437
Product Length/Depth
15.93 in
Product Height
13.4 in
Product Width
8.25 in
Product Weight
125 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3R

Product specifications

Type
Resin encapsulated
Phase
Three-phase
Primary voltage
480 Vac
Secondary Voltage
240 Vac
Frequency rating
60 Hz
Material
Painted steel
Special features
Copper windings

Export product specification