Knowledge Search
Download document () of 20
We make what matters work*

XJGD54

Eaton Crouse-Hinds series XJGD expansion/deflection coupling, Steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series XJGD expansion/deflection coupling
Catalog Number
XJGD54
UPC
782274130781
Product Length/Depth
16.83 in
Product Height
4.19 in
Product Width
4.19 in
Product Weight
15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Expansion/deflection
Trade size
1-1/2"
Material
Steel

Export product specification