Knowledge Search
Download document () of 20
We make what matters work*

XJGD64

Eaton Crouse-Hinds series XJGD expansion/deflection coupling, Steel, 2"

General specifications

Product Name
Eaton Crouse-Hinds series XJGD expansion/deflection coupling
Catalog Number
XJGD64
UPC
782274130798
Product Length/Depth
19.31 in
Product Height
4.63 in
Product Width
4.63 in
Product Weight
18.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Expansion/deflection
Trade size
2"
Material
Steel

Export product specification