Knowledge Search
Download document () of 20

XS32

Eaton Bussmann series low voltage british standard fuse, 32A, AC 440 V, V88/F3, 27 x 80 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XS32
EAN
5027590515337
Product Length/Depth
80 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
66.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.