Knowledge Search
Download document () of 20
We make what matters work*

XST340SSBX

Spare basket, 6", Model 30 Simplex, 40 mesh with 9/64" perf backing, Stainless steel

General specifications

Product Name
Eaton XST030 Strainer Baskets
Catalog Number
XST340SSBX
Product Length/Depth
16.66 in
Product Weight
1.37 lb
Certifications
ISO 9001

Product specifications

Perf mesh size
40 mesh with 9/64" perf backing
Design code
Standard
Material
Stainless steel
Model
Model 30

Export product specification