Knowledge Search
Download document () of 20
We make what matters work*

XST345SHDX

Spare basket, 8", Model 30 Simplex, 80 mesh with 5/32" perf backing, Stainless steel

General specifications

Product Name
Eaton XST030 Strainer Baskets
Catalog Number
XST345SHDX
Product Length/Depth
22.281 in
Product Weight
1.32 lb
Certifications
ISO 9001

Product specifications

Perf mesh size
80 mesh with 5/32" perf backing
Design code
Standard
Material
Stainless steel
Model
Model 30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.