Download document () of 20

XTCEXFAC04

Eaton Contactor Accessory Auxiliary Contact, Four-pole, Screw terminals, 4NC contact configuration, 16A conventional thermal rating, 6A at 220/230/240V, 3A at 380/400/415V, 1.5A at 500V rated operational voltage, Front mounting,

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXFAC04
UPC
782116354559
Product Length/Depth
1.5 in
Product Height
1.3 in
Product Width
1.5 in
Product Weight
0.12 lb
Compliances
CCC Marked
CE Marked
ATEX Compliant
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Interlocked opposing contacts, to IEC/EN 60947-5-1 Annex L (positively driven), within the auxiliary contact modules (not NOE and NCL contacts) and between the auxiliary contacts and built-in contacts of the XTRE control relays.

Product specifications

Used with
XTRE control relays
Number of poles
Four-pole
Type
Contactor Accessory - Auxiliary Contact
Terminals
Screw
Contact configuration
4 NC
Mounting method
Front
Rated operational current
6A at 220/230/240V; 3A at 380/400/415V; 1.5A at 500V
Special features
Used with XTRE control relays
Conventional thermal current
16A
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.