Download document () of 20
We make what matters work*

XTCEXFAC11

Eaton motor control auxiliary contact, Two-pole, Screw terminals, 1NO-1NC contact configuration, 16A conventional thermal rating, 6A at 220/230/240V, 3A at 380/400/415V, 1.5A at 500V rated operational voltage, Front mounting

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXFAC11
EAN
4015082764210
Product Length/Depth
1.5 in
Product Height
1.5 in
Product Width
2 in
Product Weight
0.08 lb
Compliances
ATEX Compliant
CE Marked
CCC Marked
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Interlocked opposing contacts, to IEC/EN 60947-5-1 Annex L (positively driven), within the auxiliary contact modules (not NOE and NCL contacts) and between the auxiliary contacts and built-in contacts of the XTRE control relays.

Product specifications

Used with
XTRE control relays
Number of poles
Two-pole
Type
Contactor Accessory - Auxiliary Contact
Terminals
Screw
Contact configuration
1 NO-1 NC
Mounting method
Front
Rated operational current
6A at 220/230/240V; 3A at 380/400/415V; 1.5A at 500V
Conventional thermal current
16A
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.