Download document () of 20
We make what matters work*

XTCEXFAC22

Eaton motor control auxiliary contact, Four-pole, Screw terminals, 2NO-2NC contact configuration, 16A conventional thermal rating, 6A at 220/230/240V, 3A at 380/400/415V, 1.5A at 500V rated operational voltage, Front mounting,

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXFAC22
UPC
786689004965
EAN
4015082764265
Product Length/Depth
1.5 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.1 lb
Compliances
CE Marked
ATEX Compliant
CCC Marked
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Interlocked opposing contacts, to IEC/EN 60947-5-1 Annex L (positively driven), within the auxiliary contact modules (not NOE and NCL contacts) and between the auxiliary contacts and built-in contacts of the XTRE control relays.

Product specifications

Used with
XTRE control relays
Number of poles
Four-pole
Type
Contactor Accessory - Auxiliary Contact
Terminals
Screw
Contact configuration
2 NO-2 NC
Mounting method
Front
Rated operational current
6A at 220/230/240V; 3A at 380/400/415V; 1.5A at 500V
Conventional thermal current
16A
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.