Download document () of 20
We make what matters work*

XTCEXFBG11

Eaton motor control auxiliary contact, Two-pole, Screw terminals, D-G Frame size, 1NO-1NC contact configuration, 16A conventional thermal rating, Front mounting

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXFBG11
EAN
4015082779467
Product Length/Depth
1.5 in
Product Height
1 in
Product Width
0.75 in
Product Weight
0.06 lb
Compliances
CE Marked
ATEX Compliant
CCC Marked
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm(80-150A); no lugs (185-2000A). Orders must be placed in multiples of package quantity listed.

Product specifications

Used with
XTRE control relays
Number of poles
Two-pole
Type
Contactor Accessory - Auxiliary Contact
Frame size
D-G
Terminals
Screw
Contact configuration
1 NO-1 NC
Mounting method
Front
Conventional thermal current
16A
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.