Download document () of 20
We make what matters work*

XTCEXFBG20

Contactor Accessory - Auxiliary Contact, Two-pole, Screw terminals, D-G Frame size, 2NO contact configuration, 16A conventional thermal rating, Front mounting, used with XTRE control relays

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXFBG20
EAN
4015082779450
Product Length/Depth
1.5 in
Product Height
2 in
Product Width
1 in
Product Weight
0.07 lb
Compliances
CCC Marked
ATEX Compliant
CE Marked
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm(80-150A); no lugs (185-2000A). Orders must be placed in multiples of package quantity listed.

Product specifications

Used with
XTRE control relays
Number of poles
Two-pole
Type
Contactor Accessory - Auxiliary Contact
Frame size
D-G
Terminals
Screw
Contact configuration
2 NO
Mounting method
Front
Conventional thermal current
16A
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.