Download document () of 20
We make what matters work*

XTCEXFBG22

Contactor Accessory Front Aux Seq B Frame D-G 2NO2NC

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXFBG22
EAN
4015082779504
Product Length/Depth
1.5 in
Product Height
2 in
Product Width
2 in
Product Weight
0.12 lb
Compliances
CCC Marked
ATEX Compliant
CE Marked
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm(80-150A); no lugs (185-2000A). Orders must be placed in multiples of package quantity listed.

Product specifications

Used with
XTRE control relays
Number of poles
Four-pole
Type
Contactor Accessory - Auxiliary Contact
Frame size
D-G
Terminals
Screw
Contact configuration
2 NO-2 NC
Mounting method
Front
Conventional thermal current
16A
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.