Download document () of 20
We make what matters work*

XTCEXMLB

Contactor Accessory - Mechanical Interlock, B-N Frame size, used with XTCE007B, XTCE015B, XTCF020B

General specifications

Product Name
Eaton motor control mechanical interlock
Catalog Number
XTCEXMLB
EAN
4015082811969
Product Length/Depth
3 in
Product Height
0.25 in
Product Width
3 in
Product Weight
0.001 lb
Compliances
ATEX Compliant
CCC Marked
CE Marked
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
For two horizontally mounted contactors with AC or DC operated magnet system. B-G frame lifespan = 2.5x106 operations, 0mm distance between contactors. L-N frame lifespan = 5x106 operations, 15mm distance between contactors.

Product specifications

Type
Renewal Parts/Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.