Knowledge Search
Download document () of 20
We make what matters work*

XTOB032CC1

Eaton XT IEC bimetallic overload relay, 24-32A overload range, 45 mm Frame size, 1NO-1NC contact configuration, Direct to contactor mounting, used with 25-32A contactor, 10A trip type

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB032CC1
EAN
4015082784546
Product Length/Depth
3.27 in
Product Height
1.89 in
Product Width
1.77 in
Product Weight
0.7 lb
Compliances
CE Marked
RoHS Compliant
ATEX Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Observe the maximum permissible fuse of the contactor with direct device mounting. Suitable for protection of EEx e-motors. EC prototype test certificate available upon request.

Product specifications

Used with
25-32A contactor
Overload range
24-32 A
Type
XT IEC Bimetallic Overload Relay
Frame size
45 mm
Contact configuration
1 NO, 1 NC
Mounting
Direct
Trip type
10 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.