Knowledge Search
Download document () of 20
We make what matters work*

XTOB035GC1

XT IEC Bimetallic Overload Relay, 25-35A overload range, 90 mm Frame size, 1NO-1NC contact configuration, Direct mounting, used with 80-170A contactor, 10A trip type

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB035GC1
Compliances
RoHS Compliant
ATEX Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.