Knowledge Search
Download document () of 20
We make what matters work*

XTOB100LC1

Eaton XT IEC bimetallic overload relay, 70-100A overload range, 140 mm Frame size, 1NO-1NC contact configuration, used with 185-250A, 10A trip type

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB100LC1
EAN
4015082100711
Product Length/Depth
5.67 in
Product Height
6.65 in
Product Width
5.04 in
Product Weight
4 lb
Compliances
CE Marked
RoHS Compliant
ATEX Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947

Product specifications

Used with
185-250A
Overload range
70-100 A
Type
XT IEC Bimetallic Overload Relay
Frame size
140 mm
Contact configuration
1 NO, 1 NC
Trip type
10 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.